Eaton xEnergy Safety Ci LV systems LV switchgear. Cable clamp, for 3 cables D=14-68mm
| Product Name |
Eaton xEnergy Safety Ci flange plate
|
| Catalog Number |
062367
|
| Model Code |
KS4-CI
|
| EAN |
4015080623670
|
| Product Length/Depth |
70 mm
|
| Product Height |
70 mm
|
| Product Width |
375 mm
|
| Product Weight |
0.983 kg
|
| Compliances |
RoHS conform
|
| Used with |
For 3 cables of 14 – 68 mm
375 mm (enclosure dimensions) Accessory for enclosure assembly xEnergy Safety Ci Basic enclosures |
| Special features |
Enables fitting of cables or busbars from the front
|
| Type |
|
| Accessory/spare part type |
Stepped cable grommets
|
| Color |
Gray
|
| Unit type |
Modular system
|
| RAL-number |
7035
|
| Material |
Plastic
|
| Model |
Flange
|
| Functions |
Basic enclosure
|