Download document () of 20
Discontinued

064430
Model code: Q18S3R-BL

Eaton Moeller® series RMQ16 Key-operated actuator, 3 positions, blue, maintained Q18S3R-BL

General specifications

Product Name
Eaton Moeller® series RMQ16 Key-operated actuator
Catalog Number
064430
Model Code
Q18S3R-BL
EAN
4015080644309
Product Length/Depth
50 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
0.02 kg
Certifications
CSA File No.: 46552
IEC/EN 60947
CSA
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
UL 508
UL
UL File No.: E29184
CE
UL Category Control No.: NKCR
IEC/EN 60947-5

Features & Functions

Bezel color
Black
Bezel material
Plastic
Design
Key operated
Fitted with:
Front ring

General

Accessories
1 key included with supplied equipment.
Degree of protection
NEMA 1
Degree of protection (front side)
IP65
Lifespan, mechanical
3,000,000 Operations
Opening diameter
16 mm
Operating frequency
1800 Operations/h
Operating torque
0.4 Nm
Overvoltage category
III
Pollution degree
3
Product category
RMQ16
Rated impulse withstand voltage (Uimp)
800 V AC
Size
Front dimensions: 18 x 18 mm
Switching angle
45 °
Terminal capacity
0.5 - 1.0 mm²
Terminal size
2.8 x 0.8 mm to DIN 46244, Blade terminal
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
Type
Key-operated button

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - max
24 V

Actuator

Actuator color
Blue
Actuator function
Key withdrawable in position 0
Key withdrawable in position 2
Maintained
Switching function latching
Actuator type
Key
Number of switch positions
3

Communication

Connection to SmartWire-DT
No

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification