Download document () of 20
Discontinued

064798
Model code: MCSN4FORMCDN

Eaton Moeller® series MCS Pressure switch, 3p, 65psi

General specifications

Product Name
Eaton Moeller® series MCS Pressure switch
Catalog Number
064798
Model Code
MCSN4FORMCDN
EAN
4015080647980
Product Length/Depth
96 mm
Product Height
111 mm
Product Width
60 mm
Product Weight
0.467 kg
Compliances
CE
Catalog Notes
Note on use: This product complies with Low-Voltage Directive 2014/35/EC and EMC Directive 2014/30/EC and meets the requirements in EN 60947-5-1. This product does not meet the rail industry's standard requirements. Accordingly, the user must review it separately for the specific application at hand.

Product specifications

Suitable as
Guard
2-point controller
Thread size
1/2 inch
Electric connection type
Screw connection
Actuator diameter
0 mm
Adjustable current range - max
0 A
Adjustable current range - min
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Bursting pressure
90 bar
End setting - max
0 hPa
End setting - min
0 hPa
End value measuring range pressure
0 Pa
Engaging pressure - max
3.8 bar
Engaging pressure - min
0 bar
Initial setting - max
0 hPa
Initial setting - min
0 hPa
Initial value measuring range pressure
0 Pa
Medium temperature - max
80 °C
Medium temperature - min
25 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP65
NEMA Other
Assigned motor power
5 HP at 460 V, 480 V
7.5 HP at 575 V, 600 V
3 HP at 230 V, 240 V
3 HP at 200 V, 208 V
Environmental conditions
Compliant to 2014/35/EC, 2014/30/EC and EN 60947-5-1. Accordingly, the user must review it separately for the specific application at hand.
Connection
Inner thread gas cylindrical (BSPP)
Mounting position
Vertical and 90° in all directions
Number of contacts (normally closed) as main contact
3
Number of main contacts (normally open contact)
0
Operating pressure - max
7000 hPa
Pressure differential
0 bar
Rated insulation voltage (Ui)
600 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
0 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - max
400 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
250 V
Rated operational voltage (Ue) at DC - min
0 V
Switch off pressure - max
4.5 bar
Switch off pressure - min
0 bar
Switching capacity at AC-3, 240 V
0 kA
Test pressure
32 bar
Product category
Pressure switches
Number of poles
Three-pole
Rated operational current (Ie)
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.