Download document () of 20
Discontinued

071913
Model code: M-MCS

Eaton Moeller® series MCS Pressure pipe flange, 1/2 inch, +pressure gauge connection M-MCS

General specifications

Product Name
Eaton Moeller® series MCS Accessory Pressure pipe flange
Catalog Number
071913
Model Code
M-MCS
EAN
4015080719137
Product Length/Depth
60 mm
Product Height
123 mm
Product Width
97 mm
Product Weight
0.075 kg
Certifications
CSA-CC22.2 No. 14
CSA
CSA Class No.: 3211-06
CSA File No.: 012528
Catalog Notes
Article no. when ordered separately

Product specifications

Type
Pressure pipe flange with pressure gauge connection
Accessory/spare part type
Connection technique
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.