Download document () of 20
To be discontinued

086241
Model code: Q25LH-RT

Eaton Moeller® series RMQ16 Indicator light, raised, red Q25LH-RT

General specifications

Product Name
Eaton Moeller® series RMQ16 Indicator light
Catalog Number
086241
Model Code
Q25LH-RT
EAN
4015080862413
Product Length/Depth
59 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.011 kg
Certifications
CSA
IEC/EN 60947
CSA-C22.2 No. 14-05
IEC/EN 60947-5
CE
CSA Class No.: 3211-03
UL File No.: E29184
UL Category Control No.: NKCR
UL
UL 508
CSA File No.: 46552

Features & Functions

Bezel color
Black
Bezel material
Plastic
Design
Conical
Fitted with:
Front ring
LED W2x4, 6d, max. 30 V, 1 W
Lens color
Red

General

Degree of protection
NEMA 1
Degree of protection (front side)
IP65
Opening diameter
16 mm
Overvoltage category
III
Pollution degree
3
Product category
RMQ16
Rated impulse withstand voltage (Uimp)
800 V AC
Size
Front dimensions: 25 × 25 mm
Terminal capacity
0.5 - 1.0 mm²
Terminal size
2.8 x 0.8 mm to DIN 46244, Blade terminal
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
Type
Indicator lights

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - max
24 V

Communication

Connection to SmartWire-DT
No

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification