Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Base, smooth sides, HxWxD=500x375x120mm
| Product Name |
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
|
| Catalog Number |
098470
|
| Model Code |
U-CI45X
|
| EAN |
4015080984702
|
| Product Length/Depth |
120 mm
|
| Product Height |
500 mm
|
| Product Width |
375 mm
|
| Product Weight |
5.1 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN 60947-3
CSA Std. C22.2 No. 14-05 UL 508 IEC 60947 VDE EN 61439-2 EN 62208 |
| Special features |
|
| Type |
|
| Features |
Cover with overpressure release
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
960 °C
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
30 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
| 10.2.6 Mechanical impact |
IK10
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP65, with cover
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
| 10.9.3 Impulse withstand voltage |
8 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Accessory/spare part type |
Individual enclosure bottoms
|
| Degree of protection |
IK10
Other IP65 |
| Enclosure material |
Plastic
|
| Surface protection |
Other
|
| Circuit integrity |
Other
|
| Base type |
Plain
|
| Unit type |
Modular system
|
| Built-in depth |
200 mm
|
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
27 W
|
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
24 W
|
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
25 W
|
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
53 W
|
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
48 W
|
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
51 W
|
| Color |
Gray
|
| Cover/door model |
Closed
|
| Cover/door type |
Optional
None |
| Number of openings (flange plates) |
0
|
| Plate thickness (cabinet) |
9 mm
|
| Plate thickness (cover/door) |
6 mm
|
| RAL-number |
7035
|
| Width in number of modular spacings |
17
|
| Cable entry type |
Top and bottom
Drill as required Transverse |
| Mounting method |
Surface mounted (plaster)
|
| Number of rows |
0
|
| Protection class |
II
|
| Number of modules |
1
|
| Internal depth |
100 mm
|
| Nominal current |
1600 A
|
| Number of conduit inlets |
0
|
| Suitable for |
Lightning protection
Outdoor use |
| Enclosure material quality |
Other
|
| Type of coating |
Other
|