Download document () of 20

098573
Model code: K50/1

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Block terminal / terminal, 2.5-50mm², 1p, 150A, snap-fit, screwable, dome attachment

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
098573
Model Code
K50/1
EAN
4015080985730
Product Length/Depth
36 mm
Product Height
60 mm
Product Width
18 mm
Product Weight
0.041 kg
Certifications
VDE approval in accordance with DIN EN 60947-7-1
RoHS conform

Product specifications

Used with
Ci
T cam switches
Cu band: 3X9x0,8-BK
CI-K
NZM circuit breaker
Switch-disconnector P
Special features
  • New version: Replaces previous individual terminals K10/1, K25/1, K50/1.
  • Finger-proof on all sides
  • For snap-fitting on mounting rail to IEC/EN 60715
  • Can be screwed onto mounting plates and directly on Ci or CI-K enclosure stacking mandrels
  • Can be grouped with additional K50/1 terminals
  • With L, N, and protective conductor markings
  • Stripping length 50 mm², 16 mm
  • Screw heads internal hex, 5 mm
Type
General switchboard accessory
Features
Contact safe
Accessory/spare part type
Insulated connection terminal
Insulated individual terminals 32 - 100 A
Voltage rating
690 V
Connection type
Clamp
Screwing
Number of poles
Single-pole
Material
Screws: steel, Zn, thick-film passivated
Enclosure: PA 6 (halogen-free)
Terminal body: brass (CuZn39Pb2), bare
Mounting method
DIN-rail/screw
Flame retardant
Self-extinguishing
Suitable for
Useful for stranded conductors
Fine strand conductors
Nominal current
150 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Rated uninterrupted current (Iu)
150 A
Number of outputs
10
Terminal capacity
2.5 mm² - 50 mm² (stranded round conductor)
2.5 mm² - 35 mm² (flexibe round conductor with ferrule)
9 mm - 0.8 mm (3x strip clabe)
2.5 mm² - 50 mm² (solid round conductor)
Conductor cross section, input - max
50 mm²
Conductor cross section, output - min
2.5 mm²
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input AWG - min
1 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, output - max
50 mm²
Conductor cross section, output AWG - max
14 mm²
Conductor cross section, output AWG - min
1 mm²
Number of inputs
1

Export product specification