Download document () of 20

100651
Model code: Z-D02/SK

Eaton Distribution parts, Screw cap, D02 E18, maximum 63A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
100651
Model Code
Z-D02/SK
EAN
4015081005529
Product Length/Depth
25.5 mm
Product Height
30 mm
Product Width
25.5 mm
Product Weight
0.018 kg
Compliances
RoHS conform

Product specifications

Used with
D02-SO…
Screw cap
Compact system
60 mm system
Accessory
Fuse material
Frame
E18, D02
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Voltage rating at AC
400 V AC
Functions
Accessory
Material
Plastic
Fuse cartridge
D02
Rated operation current (Ie)
63 A
Type
  • 60 mm system
  • Accessory
  • Compact system
  • Fuse material
  • Screw cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.