Download document () of 20

101629
Model code: Z-MG/WAS400

Eaton Distribution parts. Measuring transformer, 400/5A 0.5 K., 3VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
101629
Model Code
Z-MG/WAS400
EAN
4015081015214
Product Length/Depth
52 mm
Product Height
56 mm
Product Width
27 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Opening width - min
0 mm
Opening height - min
0 mm
Nominal current
400 A
Number of inputs (primary)
1
Opening diameter
0 mm
Opening height - max
23.6 mm
Secondary current input
5 A
Secondary rated apparent power
0 VA
Opening width - max
30.7 mm
Accuracy class (ratio)
0.5
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Plug-in connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.