Download document () of 20

102425
Model code: BPZ-DS-400/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x400mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102425
Model Code
BPZ-DS-400/17-P
EAN
4015081023134
Product Length/Depth
45 mm
Product Height
1710 mm
Product Width
415 mm
Product Weight
7.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
400 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification