Download document () of 20

10250T20KB

Eaton 10250T pushbutton, 30.5 mm, Heavy-Duty, Assembled Selector Switch, 10250T, 60° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Knob, Black actuator, 1NO-1NC

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T20KB
UPC
782113358291
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.35 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Black
Actuator
Knob
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
NEMA rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Number of positions
2
Size
30.5 mm
Throw type
60 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.