Download document () of 20

10250T30R

Eaton, 30.5 mm, Heavy-Duty Watertight/Oiltight Pushbutton,Class I Division 2,Red,Plastic Actuator,Chrome bezel,1NO - 1NC,Non-illuminated,Flush mounting,Momentary,30.5 mm,Flush Pushbutton,10250T Series

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T30R
UPC
782113107530
Product Length/Depth
2.4 in
Product Height
3.5 in
Product Width
2.1 in
Product Weight
0.3 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Class I division 2
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
10250T
Mounting method
Flush
Rating
NEMA 3R
NEMA 12
NEMA 4X
NEMA 13
NEMA 4
NEMA 3
Degree of protection
NEMA 3R
NEMA 4
NEMA 12
NEMA 3
NEMA 4X
NEMA 13
Product category
Flush pushbutton
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.