Download document () of 20

102700
Model code: BPZ-P/C-4/6

Eaton xEnergy Basic LV systems Low voltage switchgear. Crimp connector 4-6mm²

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102700
Model Code
BPZ-P/C-4/6
EAN
4015081025602
Product Length/Depth
9 mm
Product Height
9 mm
Product Width
46 mm
Product Weight
0.005 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Yellow
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment
Terminal capacity
4 mm² - 6 mm²

Export product specification