Download document () of 20

102704
Model code: BPZ-KB-6/160-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 160 A, 6 output terminals, ALU

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102704
Model Code
BPZ-KB-6/160-ALU
EAN
4015081025640
Product Length/Depth
50 mm
Product Height
92.1 mm
Product Width
35.1 mm
Product Weight
0.262 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
5 Nm - 6 Nm / 44 lbf - 53 lbf (incoming). 1.5 Nm - 3 Nm / 13.2 lbf - 26.5 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
70 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
160 A
Rated short-time withstand current (Icw)
11 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Brass
Nickel plated
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Material
Aluminum
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
7
Number of clamping units per pole
7
Rated peak withstand current
30 kA
Voltage rating at AC Al (IEC) - max
1000 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at DC Al (IEC) - max
1500 VDC
Rated operation current (Ie) Al (IEC)
125 A
Rated operation current (Ie) Cu (IEC)
160 A
Terminal capacity (single/multi-wire)
2.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))
14 - 6 AWG (outgoing, fine wire (with sleeve))
10 mm² - 70 mm² (incoming)
14 - 6 AWG (outgoing)
2.5 mm² - 16 mm² (outgoing)
8 - 1 AWG (incoming, fine wire (with sleeve))
8 - 2/0 AWG (incoming)
10 mm² - 50 mm² (incoming, fine wire (with sleeve))

Export product specification