Download document () of 20

102711
Model code: BPZ-KB-2/2/800-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 800A, 2 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102711
Model Code
BPZ-KB-2/2/800-ALU
EAN
4015081025718
Product Length/Depth
80.5 mm
Product Height
145 mm
Product Width
72 mm
Product Weight
0.546 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Product specifications

Special features
  • Al-sector conductors tested up to 70mm²
  • Sector shaped Al-conductors 95mm² - 240mm² have to be pre-rounded with a crimping-tool.
  • Clicks on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
  • Zinc plated steel (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
15 N/m
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
25 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Amperage rating
800 A
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP10
Mounting position
Universal
Clamp material
Plated
Aluminum
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
125 °C
Number of clamp positions per pole
4
Number of clamping units per pole
4
Voltage rating at AC Al (IEC) - max
1000 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at DC Al (IEC) - max
1500 VDC
Rated operation current (Ie) Al (IEC)
630 A
Rated operation current (Ie) Cu (IEC)
800 A
Terminal capacity (single/multi-wire)
4 - 500 MCM AWG (incoming, fine wire (with sleeve))
25 mm² - 185 mm² (incoming, fine wire (with sleeve))
25 mm² - 240 mm² (incoming)
25 mm² - 185 mm² (outgoing, fine wire (with sleeve))
4 - 600 MCM AWG (incoming)
25 mm² - 240 mm² (outgoing)

Export product specification