Download document () of 20

104316
Model code: BPZ-MPL30-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=30x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
104316
Model Code
BPZ-MPL30-400
EAN
4015081041534
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
300 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification