Download document () of 20

104903
Model code: ZV-BS-G

Eaton Distribution parts. Protection against contact, Busbar, Busbar tag shroud, Switchgear for industrial and advanced commercial applications, BB-EV

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104903
Model Code
ZV-BS-G
EAN
4015081047130
Product Length/Depth
85 mm
Product Height
24 mm
Product Width
12 mm
Product Weight
0.062 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar
BB-EV
Features
Busbar
Accessory/spare part type
Busbar tag shroud
Color
Yellow
Material
Plastic
Model
Lengthwise cover
Suitable for
Other
Type
  • BB-EV
  • Busbar
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.