Download document () of 20

104944
Model code: DILM32-XTED11-10(RAC130)

Eaton Moeller® series DILM Timer module, 100-130VAC, 0.5-10s, off-delayed

General specifications

Product Name
Eaton Moeller® series DILM timer module
Catalog Number
104944
Model Code
DILM32-XTED11-10(RAC130)
EAN
4015081048021
Product Length/Depth
86 mm
Product Height
38 mm
Product Width
45 mm
Product Weight
0.073 kg
Certifications
CSA-C22.2 No. 14-05
CSA
CSA Class No.: 3211-03
UL 508
IEC/EN 60947-4-1
UL
UL Category Control No.: NKCR
VDE 0660
CE
CSA File No.: 012528
DIN EN 61812
IEC/EN 60947
UL File No.: E29184
Catalog Notes
Cannot be combined with top mounting auxiliary contacts

Features Functions

Fitted with:
Suppressor circuits
Switch function type
Time-delay dropped out
Operating mode
Electronic

General

Degree of protection
IP20
Delay time
200 ms, Off-delayed
50 ms, On-delayed
Lifespan, mechanical
3,000,000 Operations (AC operated)
3,000,000 Operations (DC operated)
Operating frequency
3600 Operations/h
360 mechanical Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Accessories
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front
Rated impulse withstand voltage (Uimp)
4000 V AC
Recovery time
70 ms (after 100 % time delay)
Repetition accuracy
< 5 % (deviation)

Ambient conditions, mechanical

Mounting position
As required (except suspended)
Shock resistance
6 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
6 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °F
Ambient operating temperature - max
60 °F
Ambient operating temperature (enclosed) - min
25 °F
Ambient operating temperature (enclosed) - max
40 °F
Ambient storage temperature - min
40 °F
Ambient storage temperature - max
80 °F
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 1.5) mm²
Terminal capacity (solid)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Screw size
M3.5, Terminal screw, Control circuit cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver

Electrical rating

Rated operational current (Ie)
0.2 A at 60 V, DC-13 L/R - 300 ms (with 1 contact in series)
0.1 A at 220 V, DC-13 L/R - 300 ms (with 1 contact in series)
0.2 A at 110 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.2 A at 110 V, DC-13 L/R - 300 ms (with 1 contact in series)
3 A at AC-15, 220 V 230 V 240 V
0.1 A at 220 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.2 A at 60 V, DC-13 L/R - 50 ms (with 1 contact in series)
1 A at 24 V, DC-13 L/R - 50 ms (with 1 contact in series)
1 A at 24 V, DC-13 L/R - 300 ms (with 1 contact in series)

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
125 A, max. CB, SCCR (UL/CSA)
125 A, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
125/70 A, Class J, max. Fuse, SCCR (UL/CSA)
10/65 kA, CB, SCCR (UL/CSA)
10/100 kA, Fuse, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
125/125 A, Class J, max. Fuse, SCCR (UL/CSA)
10/22 kA, CB, SCCR (UL/CSA)
10/100 kA, Fuse, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
Short-circuit protection rating
Max. 4 A gG/gL, fuse, Without welding, Auxiliary and control circuits

Conventional thermal current Ith

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
4 A

Switching capacity

Switching capacity (auxiliary contacts, general use)
5 A, 240 V AC, (UL/CSA)
5 A, 24 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
B300, AC operated (UL/CSA)
R300, DC operated (UL/CSA)

Magnet system

Duty factor
100 %
Pick-up voltage
0.7 - 1.2 V DC x Uc
0.85 - 1.1 V AC x Uc
Power consumption (sealing) at DC
1.8 W
Power consumption, sealing, 50 Hz
2 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
2 VA, Coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
100 V
Rated control supply voltage (Us) at AC, 50 Hz - max
130 V
Rated control supply voltage (Us) at AC, 60 Hz - min
100 V
Rated control supply voltage (Us) at AC, 60 Hz - max
130 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Safety

Safe isolation
250 V AC, Between coil and auxiliary contacts, According to EN 61140
250 V AC, Between auxiliary contacts, According to EN 61140

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification