Download document () of 20

106374
Model code: BPZ-DS-400/17-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x400mm, left

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106374
Model Code
BPZ-DS-400/17-L
EAN
4015081061440
Product Length/Depth
55 mm
Product Height
1720 mm
Product Width
450 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
1000 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.