Download document () of 20

106409
Model code: EU4A-MEM-CARD1

Eaton EU4A Memory card for compact PLCs EC4P

General specifications

Product Name
Eaton EU4A Accessory Memory card
Catalog Number
106409
Model Code
EU4A-MEM-CARD1
EAN
4015081061792
Product Length/Depth
46 mm
Product Height
29 mm
Product Width
20 mm
Product Weight
0.024 kg
Certifications
Request filed for UL and CSA

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Communication

Memory
Min. 128 Mbyte memory card

System

Memory
Min. 128 Mbyte memory card
Memory capacity
128,000 kByte

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.