Download document () of 20

106441
Model code: BPZ-KAS-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable strain relief rail C-Profile W=600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106441
Model Code
BPZ-KAS-600
EAN
4015081062119
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
40 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification