Knowledge Search
Download document () of 20

106735
Model code: XSMLO0610

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, SL, MB rear, HxW=600x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106735
Model Code
XSMLO0610
EAN
4015081065059
Product Length/Depth
200 mm
Product Height
650 mm
Product Width
950 mm
Product Weight
16.5 kg
Compliances
RoHS conform

Delivery program

Model
Other
Color
Gray

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
1000 mm

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.