Download document () of 20

107208
Model code: AKS1000

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Clamp terminal, 1000mm² for 30x10 and T profile

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107208
Model Code
AKS1000
EAN
4015081069712
Product Length/Depth
50 mm
Product Height
85 mm
Product Width
72 mm
Product Weight
0.5 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (Category Control Number NMTR2, NMTR8)
UL (File No. E307559)
CSA (Class No. 3211-37)
UL508A
CSA (File No. 236217)
CE marking
North America (UL listed, CSA certified)
IEC 60439-1
CSA-C22.2 No. 14

Product specifications

Used with
25 mm x 5/10 mm rail
Double T profile
30 mm x 5/10 mm rail
Feeder circuits
20 mm x 5/10 mm rail
Special features
  • Termination to busbars without drilling
  • A contact block is used to connect the conductor to the busbar
Type
  • 185 mm system
  • 60 mm system
  • Connection
Width clamp
72 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
55 mm x 28 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
20 mm
Conductor cross section - max
1000 mm²
Rated operational current (Ie) - max
1600 A
Functions
Connections
Current limiting circuit breaker, refer to approbation report
Clamp terminal
Rated operation current (Ie)
1600 A
Suitable for
Round conductor connection
Flat rail
Strip conductor connection
Sector conductor connection
Rated operational current
1600 A
Terminal capacity (conductor)
10 segments of 50 mm x 1 mm (2x)
50 mm x 10 mm (2x)

Export product specification