Knowledge Search
Download document () of 20

107256
Model code: XSPTA0404

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=425x400mm, IP40, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107256
Model Code
XSPTA0404
EAN
4015081070145
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
300 mm
Product Weight
1.95 kg
Compliances
RoHS conform

Delivery program

Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm

Additional information

Suitable for
Roof planking
Bottom planking
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.