Download document () of 20

107702
Model code: XSPBAC0208

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, for WxD=110x800mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107702
Model Code
XSPBAC0208
EAN
4015081073672
Product Length/Depth
675 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.