Download document () of 20

107882
Model code: LAB-BAR_11TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 11HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107882
Model Code
LAB-BAR_11TE
EAN
4015081074174
Product Length/Depth
198 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.008 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
11

Export product specification