Download document () of 20

107888
Model code: LAB-BAR_20TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 20HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107888
Model Code
LAB-BAR_20TE
EAN
4015081075430
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
360 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.