Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 33HP
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
107902
|
| Model Code |
LAB-BAR_33TE
|
| EAN |
4015081075478
|
| Product Length/Depth |
595 mm
|
| Product Height |
5 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.024 kg
|
| Compliances |
RoHS conform
|
| Used with |
Holder for inscription labels
BF flat distribution board Accessory consideration |
| Type |
BF flat distribution board
|
| Accessory/spare part type |
Other
Accessory |
| Mounting method |
Surface mounting
Flush mounting Floor standing distribution board |
| Functions |
Additional equipment
|
| Number of module space units (total) |
33
|