Download document () of 20

108395
Model code: BPZ-FP-1000/250-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=250x1000mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108395
Model Code
BPZ-FP-1000/250-BL
EAN
4015081080298
Product Length/Depth
35 mm
Product Height
255 mm
Product Width
925 mm
Product Weight
2.76 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification