Download document () of 20

108404
Model code: BPZ-FP-800/300-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW = 300 x 800 mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
108404
Model Code
BPZ-FP-800/300-BL-W
EAN
4015081080380
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
725 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification