Download document () of 20

108904
Model code: NTS-450/MO/PL

Eaton Distribution parts. Mounting plate

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108904
Model Code
NTS-450/MO/PL
EAN
4015081085224
Product Length/Depth
490 mm
Product Height
1.5 mm
Product Width
360 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Material
Steel
Surface protection
Galvanized

Export product specification