Download document () of 20

109383
Model code: CHSZ-02/02

Eaton Moeller series xComfort - Controllers. Remote control, 2-way (mini)

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
109383
Model Code
CHSZ-02/02
EAN
4015081089864
Product Length/Depth
85 mm
Product Height
15 mm
Product Width
45 mm
Product Weight
0.059 kg
Compliances
RoHS conform

Product specifications

Application
Remote control
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Fitted with:
Bus connection
Surface finishing
Matt
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Remote Control
Number of channels
2
RAL-number (Akin)
7037
Color
Gray
Material
Plastic
Mounting method
Other
Model
Manual transmitter

Export product specification