Download document () of 20

10NZ01R
Model code: FUSE D01 10A 400V AC GR E14

Fuse-link, LV, 10 A, AC 400 V, D01, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
10NZ01R
Model Code
FUSE D01 10A 400V AC GR E14
EAN
5027590428965
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
40.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
10 A
Fuse size
D01
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class gR
Fuse type
NZ01R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
10GN01 Red screw cap gauge piece
Color
Red
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D01
Construction size
D01
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E14 (D01) Fuse base
FRN01C Single-pole fuse base
FN01C Single-pole fuse base
FRN01-B Single-pole fuse base
FRN01-SB Single-pole fuse base
TFRN01C Three-pole fuse base
TFN01C Three-pole fuse base
TFRN01-B Three-pole fuse base
TFRN01-SB Three-pole fuse base
Material
White ceramic body
Voltage rating
400 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

Export product specification