Download document () of 20

111431
Model code: BP-MFL-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111431
Model Code
BP-MFL-1000
EAN
4015081109920
Product Length/Depth
70 mm
Product Height
120 mm
Product Width
1015 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.