Download document () of 20

111764
Model code: M22-ES-MS2

Eaton Moeller® series M22 Key, MS2, for M22

General specifications

Product Name
Eaton Moeller® series M22 Accessory Individual key
Catalog Number
111764
Model Code
M22-ES-MS2
EAN
4015081113149
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
DNV
GL
LR

General

Accessory/spare part type
Spare part

Communication

Connection to SmartWire-DT
No

Contacts

Force for positive opening - min
0 N

Export product specification