Download document () of 20

112144
Model code: Z-DII/PS-25A

Eaton Distribution parts, Gauge screw, DII E27, 25A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112144
Model Code
Z-DII/PS-25A
EAN
4015081117024
Product Length/Depth
24 mm
Product Height
17 mm
Product Width
24 mm
Product Weight
0.013 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Fuse bases
Gauge screw
Amperage Rating
25 A
Frame
DII
Color
Yellow
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
25 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.