Download document () of 20

112321
Model code: XSDMC0612-1-96

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 96x96, HxW=600x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112321
Model Code
XSDMC0612-1-96
EAN
4015081118694
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1210 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification