Download document () of 20

112884
Model code: NZM3-XKV70KB

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection width extension, 3p, short

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
112884
Model Code
NZM3-XKV70KB
EAN
4015081124299
Product Length/Depth
255 mm
Product Height
36 mm
Product Width
200 mm
Product Weight
0.675 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL489
IEC60947
CSA-C22.2 No. 5-09
CE marking
Request filed for UL and CSA

Product specifications

Used with
NZM3, PN3, N(S)3
Amperage Rating
630 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3
Suitable for
Copper cable lugs
Three-pole
Number of poles
Three-pole
Terminal capacity (copper strip)
10 segments of 32 mm x 1 mm (2x)
Terminal capacity (flexible cable)
500 AWG/kcmil (2x)
95 mm² - 300 mm² (2x)
Type
Accessory Connection width extension Terminal
Special features
One M12 threaded stud
Terminal capacity (copper busbar)
10 mm x 40 mm (2x)

Export product specification