Download document () of 20

112908
Model code: LVP-20H12-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Ventilation gill, horizontal, HxW=164x105mm

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
112908
Model Code
LVP-20H12-CS
EAN
4015081124466
Product Length/Depth
197 mm
Product Height
1 mm
Product Width
117 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
For direct fastening to the body of the enclosure

Product specifications

Special features
  • Arrangement of the ventilation slits horizontally
  • Delivery with fixing material
Type
Accessory CS
Accessory/spare part type
Ventilating louvers
Surface finishing
With powder coating RAL 7035, light gray
Lacquered
For number of fans - max
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
200 mm
Functions
For direct fastening to the body of the enclosure
Degree of protection
IP23
Material
Steel
Steel plate
Mounting method
Other

Export product specification