Download document () of 20
Discontinued

114297
Model code: EC4E-221-6D4T1

Eaton EC4P I/O expansion, integrated, 24 V DC, 6DI, 4DO(T)

General specifications

Product Name
Eaton EC4P I/O expansion
Catalog Number
114297
Model Code
EC4E-221-6D4T1
UPC
786689395421
EAN
4015081136940
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
71.5 mm
Product Weight
0.12 kg
Certifications
IEC/EN 61000-4-2, Level 3

Product specifications

Used with
XC100/200, EC4P, MFD4 (via CANopen®)
Type
Expansions
Features
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 to Q4
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Real time clock
Number of inputs (digital)
10
Operating frequency
40000 Operations/h at resistive load
Pollution degree
2
Burst impulse
According to IEC/EN 61000-4-4
Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Input
6 Digital inputs
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at signal 0 at external load < 10 MΩ, transistor outputs)
Explosion safety category for gas
None
Output current
0.5 A
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Current consumption
2 A, max. total current of Transistor outputs (Caution! Outputs must be actuated simultaneously and for the same length of time.)
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Voltage type
DC
Mounting position
Horizontal
Vertical
Output
Parallel connection of max. 4 Transistor outputs
4 Transistor Outputs
Input voltage
Signal 1: > 15 V DC (R1 - R6, Digital inputs, 24 V DC)
Signal 0: < 5 V DC (R1 - R6, Digital inputs, 24 V DC)
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
3.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
3.3 mA
Peak short-circuit current
16 A
Surge rating
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Potential isolation
Between Transistor outputs and Memory card: yes
Between Digital inputs 24 V DC and Outputs: yes
Between Transistor outputs and Power supply: yes
Cable length
100 m, unshielded, Digital inputs 24 V DC
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Protection against polarity reversal
Yes (Caution: A short circuit will result if 0 V or earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles.)
Number of modules
Max. 62
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Number of outputs (digital)
4
Connection type
Screw terminals
Residual current
0.1 mA (on signal "1" per channel)
Residual ripple
5 % (transistor outputs)
≤ 5 %
Data transmission type
Transistor
Rated operational current (Ie)
Max. 0.5 A at signal „1” DC per channel
Rated operational voltage
24 V DC (digital inputs)
20.4 - 28.8 V DC (Transistor outputs)
24 V DC (transistor outputs)
24 V DC (-15 %/+ 20 % - power supply)
20.4 - 28.8 V DC
Insulation resistance
According to EN 50178
Data transfer rate
10 kBit/s at 1000 m , CANopen®
125 kBit/s at 125 m, CANopen®
50 kBit/s at 300 m, CANopen®
20 kBit/s at 700 m, CANopen®
500 kBit/s at 25 m, CANopen®
250 kBit/s at 40 m, CANopen®
Degree of protection
IP20
Delay time
20 ms, Digital inputs 24 DC, Delay time from 0 to 1, Debounce ON
0.25 ms typ, Digital inputs 24 DC (R1 - R12), Delay time from 0 to 1, Debounce OFF
20 ms, Digital inputs 24 DC, Delay time from 1 to 0
Short-circuit current
8 A, Transistor outputs
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Short-circuit protection
Yes, thermal (analysis via diagnostics input I16, I15; R15, R16), Transistor outputs
Short-circuit tripping current
0.7 ≤ Ie ≤ 2 per output, For Ra ≤ 10 mΩ, Transistor outputs
Lamp load
5 W (without Rv per channel)
Functions
Short-circuit protection, outputs available
CANopen® expansion
Thermal cutout
Supply current
9/16 mA, Normally⁄max., On 0 signal, Transistor outputs
12/22 mA, Normally⁄max., On 1 signal, Transistor outputs
Input current
3.3 mA (R1 - R6 (R12), at 24 V DC, at signal 1)
150 mA (at no load)
Terminal capacity
0.2 - 4 mm² (22 - 12 AWG), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Voltage dips
According to EN 61131-2
20 ms
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
0 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.4 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Time delay at signal exchange - max
20 ms
Time delay at signal exchange - min
20 ms
Product category
  • Compact PLCs
  • Remote I/O systems
Tightening torque
0.6 Nm, Screw terminals

Export product specification