Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Distribution cabinet, HxWxD=2000x600x600mm, IP55, 6/6/20
| Product Name | 
                                                Eaton xEffect xVtl empty enclosure
                                             | 
| Catalog Number | 
                                                114588
                                             | 
| Model Code | 
                                                XVTL-MP/BX/IC-6/6/20
                                             | 
| EAN | 
                                                4015081139880
                                             | 
| Product Length/Depth | 
                                                600 mm
                                             | 
| Product Height | 
                                                2000 mm
                                             | 
| Product Width | 
                                                608.5 mm
                                             | 
| Product Weight | 
                                                89 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 60439-3  IEC/EN 60439-1 IEC/EN 62208 | 
| Special features | 
 | 
| Type | 
                                                Control centres XVTL
                                             | 
| Features | 
                                                EMC-version  Connectable | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Not applicable.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Not applicable.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Not relevant to indoor installations.
                                             | 
| 10.2.5 Lifting | 
                                                Met; assembled and secured as per the latest applicable instruction leaflet.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK10
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP55
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                < 0.1 Ω; meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 690 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                6 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Does not apply to metal enclosures.
                                             | 
| Fitted with: | 
                                                M6 weld stud: 50 × 106 A²s (door)  Screw M10: 50 x 106 A²s (base frame, main earthing) Taptite screw M6: 3.9 × 106 A²s (enclosure side plate, back plate) Mounting plate | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Surface finishing | 
                                                Powder coating  Painting, phosphated and polyester powder coating Polyester powder coating RAL 7035, light gray Phosphated | 
| Degree of protection | 
                                                IP55 (with door and flange)  IP55 IK10 4X (NEMA) | 
| Rated impulse withstand voltage (Uimp) | 
                                                6 kV
                                             | 
| Cable entry postion | 
                                                Various covers allow cable entry from above and/or below
                                             | 
| Grade material | 
                                                Sheet steel 2 mm
                                             | 
| Unit type | 
                                                Complete housing
                                             | 
| Voltage rating | 
                                                415 V
                                             | 
| Admissible heat dissipation (ambient air temperature +35 °C) - max | 
                                                505 W
                                             | 
| Admissible heat dissipation (NH-SE) - max | 
                                                505 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890) | 
                                                241 W
                                             | 
| Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890) | 
                                                207 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890) | 
                                                223 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                226 W
                                             | 
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                                202 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                                212 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890) | 
                                                483 W
                                             | 
| Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890) | 
                                                416 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890) | 
                                                447 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                453 W
                                             | 
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                                405 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                                425 W
                                             | 
| Material quality | 
                                                Other
                                             | 
| Rated short-time withstand current (Icw) | 
                                                65 kA
                                             | 
| Color | 
                                                Gray
                                             | 
| Cover/door type | 
                                                Door interlock can be fitted with profile cylinder  Three-point interlock Folding handle with espagnolette lock Can be removed from 90° Outside-supported doors with hidden hinges | 
| Permissible load of the mounting plate according to IEC 62208 - max | 
                                                4000 N
                                             | 
| Number of locks | 
                                                1
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Rated insulation voltage (Ui) | 
                                                690 V
                                             | 
| Rated peak withstand current | 
                                                143 kA
                                             | 
| Material | 
                                                Steel  Sheet steel 2 mm | 
| Mounting method | 
                                                Wall fastening
                                             | 
| Overvoltage category | 
                                                IV
                                             | 
| Frequency rating of contacts | 
                                                50 Hz (AC)
                                             | 
| Functions | 
                                                Combination enclosure
                                             | 
| Installation type | 
                                                Floor standing wall model
                                             | 
| Rated operation current (Ie) | 
                                                2500 A
                                             | 
| Cover/door angle | 
                                                120° door opening angle (combination mounting)  120° door opening angle (single mounting) | 
| Protection class | 
                                                I
                                             | 
| Installation site | 
                                                Indoor installation
                                             | 
| Relative humidity | 
                                                50 % (at 40 °C)
                                             | 
| Surface treatment | 
                                                Painting, phosphated and polyester powder coating
                                             | 
| Number of covers/doors | 
                                                1
                                             | 
| Suitable for | 
                                                Metrical mounting
                                             | 
| Permissible load of the enclosure according to IEC 62208 - max | 
                                                5000 N
                                             | 
| Permissible load of the door(s) according to IEC 62208 - max | 
                                                1000 N
                                             | 
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 | 
                                                453.386 W
                                             | 
| Number of connector holes | 
                                                0
                                             |