Download document () of 20

114615
Model code: XLSPL1SO3

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 100 x 300mm, gray, with cable duct cutout

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114615
Model Code
XLSPL1SO3
EAN
4015081140152
Product Length/Depth
270 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Suitable for
Cable patch
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.