Download document () of 20

114627
Model code: XLSPL1F8

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 800mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114627
Model Code
XLSPL1F8
EAN
4015081140275
Product Length/Depth
820 mm
Product Height
110 mm
Product Width
60 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.