Download document () of 20

114719
Model code: XLSS183

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1800 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114719
Model Code
XLSS183
EAN
4015081141197
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
12.8 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Combination enclosure
Special features
Enclosure side plates, in pairs\nCountersunk screws included as standard\nExternal fixing with self-threading, self-grounding countersunk screws
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Enclosure side plates
Surface finishing
RAL 7035, light gray
Powder coating
Polyester powder coating
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
0 mm
Suitable for height
1800 mm
Suitable for length/depth
300 mm
Material
Steel
Sheet steel 1.25 mm
Housing material
Sheet steel 1.25 mm
Suitable for
Side panel use
Functions
For terminating a panel row
Enclosure side plates for protection type IP55 to IEC/EN 60529 and IEC/EN 529
Combination enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.