Download document () of 20

116215
Model code: XVTL-BRA/DIN

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting bracket, for DIN rail, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116215
Model Code
XVTL-BRA/DIN
EAN
4015081159543
Product Length/Depth
200 mm
Product Height
65 mm
Product Width
30 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.