Download document () of 20

116308
Model code: EU5C-SWD-DP

Eaton EU5C Gateway, SmartWire-DT, 58 SWD modules at PROFIBUS-DP

General specifications

Product Name
Eaton EU5C Communication module
Catalog Number
116308
Model Code
EU5C-SWD-DP
EAN
4015081160488
Product Length/Depth
127 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.157 kg
Certifications
IEC/EN 61131-2
CSA Class No.: 3211-07
CSA File No.: 2324643
EN 50178
UL File No.: E29184
CSA
UL Category Control No.: NKCR
UL

Product specifications

Features
Overload proof
Potential isolation (Fieldbus Interface)
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Connection
SmartWire-DT gateway for connecting up to 58 SmartWire-DT modules to the field bus and for powering the SmartWire-DT modules and switchgear.
SmartWire-DT blade terminal SWD4-8MF2
Used to connect the SmartWire-DT communication system to industrial field bus systems. Powers SmartWire-DT modules and switchgear
The connection to a PROFIBUS-DP is carried out via the 9 pole SUB-D socket as slave.
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Addressing
Address range: 1 - 126
Address set automatically
Climatic proofing
In accordance with IEC 60068-2
Operating mode
Address allocation via DIP switch
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Explosion safety category for gas
None
Mounting method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Wall mounting/direct mounting
Voltage type
DC
Mounting position
As required
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Supply cable, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
3.8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Product category
SmartWire-DT coordinators
Number of HW-interfaces CAN
0
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Connection type
SWD: Plug, 8-pole
1 x D-SUB socket, 9-pin, Field bus
Push in terminals, Supply voltage
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Number of modules
58 (SmartWire-DT)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Data transfer rate
240 Byte, Fieldbus interface, Output data, max.
250 kBit/s, SmartWire-DT
Automatic baud rate detection for rates ranging from 9.6 kBit/s to 12 Mbit/s.
125 kBit/s, SmartWire-DT
240 Byte, Fieldbus interface, Input data, max.
Up to 12 MBit/s, Fieldbus interface
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP20
Protocol
DeviceNet
PROFIBUS-DP
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Rated operational current (Ie)
0.7 A
Inrush current
12.5 A (for 6 ms)
Suitable for
Safety functions
Functions
For connection to PROFIBUS-DP field bus
Station
2 - 125, Station address, Fieldbus interface
SmartWire-DT master, SmartWire-DT network
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
LED indicator
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of Supply voltage: LED
Interfaces
Module type: PROFIBUS DP slave
Status display fieldbus interface for DP with Multi color LED
Terminating resistor switchable via field bus connectors
System accessory
Yes
Potential isolation
Supply voltage UAUX: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Power loss
Normally 1 W
Voltage dips
≤ 10 ms, Bridging voltage dips
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated operational voltage
14.5 V (± 3 % - SmartWire-DT)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
Yes, Short-circuit rating, SmartWire-DT supply voltage
No, external fuse FAZ Z3, Supply voltage UAux
Terminal capacity
0.2 - 1.5 mm², solid
0.25 - 1.5 mm², flexible with ferrule
24 - 16 AWG, solid or stranded
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
1 W
Supply current - max
0.7 mA
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
28.8 V
Supply voltage at DC - min
20.4 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.