Knowledge Search
Download document () of 20

116455
Model code: XPNMCB08

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker switchgear area/cable connection area, busbar back, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
116455
Model Code
XPNMCB08
EAN
4015081161928
Product Length/Depth
720 mm
Product Height
30 mm
Product Width
360 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Delivery program

Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Assembly kit
Modular spacing
12.5 mm
Suitable for enclosure building width
800 mm

Additional information

Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.