Download document () of 20
To be discontinued

118455
Model code: M22-I1M/SS

Eaton Moeller® series M22 Surface mounting enclosure, stainless steel, 1 mounting location

General specifications

Product Name
Eaton Moeller® series M22 surface mounting enclosure
Catalog Number
118455
Model Code
M22-I1M/SS
EAN
4015081167227
Product Length/Depth
140 mm
Product Height
84 mm
Product Width
85 mm
Product Weight
0.525 kg
Compliances
CE

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Mounting tabs on the sides
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
316L stainless steel
Enclosure type
Surface mounting housing
Force for positive opening - min
0 N
Number of command positions
1
Number of locations
1
Enclosure color
Gray
Material quality
Other
Opening diameter
22.5 mm
Degree of protection
NEMA 4X
IP66

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.