Download document () of 20

119038
Model code: CU-BAND10X50X1-BK

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper band 1250A, 10x50x1mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
119038
Model Code
CU-BAND10X50X1-BK
EAN
4015081171750
Product Length/Depth
2000 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
9.1 kg
Compliances
CE marking
UL 758
EN 60439-1
UL CSA09 (max. 105 °C)
EN 60439-3
RoHS conform
Certifications
North America (UL listed, certified by UL for use in Canada)
UL (File No. E248096)
UL (Category Control Number AVLV2)

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Laminated
Self-extinguishing acc. UL 94 V0
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
14 mm
Cross section
500 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
10
Amperage rating
1250 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
10 mm x 50 mm x 1 mm
Rated operation current (Ie)
1250 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.