Download document () of 20

119117
Model code: BP-U-3S-600/10-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 600 mm, H = 1060 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119117
Model Code
BP-U-3S-600/10-P-W
EAN
4015081172542
Product Length/Depth
70 mm
Product Height
1065 mm
Product Width
635 mm
Product Weight
8.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification